Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-KPL-CKS - uick-Plug Couplings CKS with Radial and Angular Offset Compensation
Bill of material
60783020F
ARTNR
Product No.
60783020F
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Claw and socket: Heat-treated steel, phosphated; Coupling part: Heat-treated steel, nitrided, black; Nut: Phosphated heat-treated steel; Lock nut: Steel, black; Spring: Stainless steel
AUSF
Version
Quick-Plug Coupling CKS with Coupling Screw, Radial and Angular Offset Compensation
PM
Hex nut position adjustable
mm
ROT
Rotation adjustable
°
D1
d1
M20x1.5
mm
D2
d2
60.0
mm
D3
d3
32.0
mm
L1
l1
129.0
mm
L2
l2
42.0
mm
L3
l3
26.0
mm
L4
l4
34.0
mm
L5
l5
62.0
mm
L6
l6
53.0
mm
SW1
55
mm
SW2
46
mm
SW3
27
mm
SW4
18
mm
X
x max.
1.0
mm
FN
Max. permissible tensile and compressive load
30.0
kN
GEW
Weight
1148
g
CTN
Customs tariff number
84836080
Download CAD models
Previews
3D
Dimension
2D