Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-KPL-CKS - uick-Plug Couplings CKS with Radial and Angular Offset Compensation
Bill of material
60783016
ARTNR
Product No.
60783016
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Claw and socket: Heat-treated steel, phosphated; Coupling part: Heat-treated steel, nitrided, black; Nut: Phosphated heat-treated steel; Lock nut: Steel, black; Spring: Stainless steel
AUSF
Version
Quick-Plug Coupling CKS with Coupling Screw, Radial and Angular Offset Compensation
PM
Hex nut position adjustable
mm
ROT
Rotation adjustable
°
D1
d1
M16
mm
D2
d2
60.0
mm
D3
d3
32.0
mm
L1
l1
121.0
mm
L2
l2
34.0
mm
L3
l3
26.0
mm
L4
l4
34.0
mm
L5
l5
62.0
mm
L6
l6
45.0
mm
SW1
55
mm
SW2
46
mm
SW3
27
mm
SW4
18
mm
X
x max.
1.0
mm
FN
Max. permissible tensile and compressive load
18.0
kN
GEW
Weight
1119
g
CTN
Customs tariff number
84836080
Download CAD models
Previews
3D
Dimension
2D