Catalog navigation
CAD model selection
60761408
HELP_VARIABLE
Company
Mädler
Description
MAE-ZK-BOS2-GR14/24-NAT - Hub,Curved-Tooth Gear Couplings BOS II, Size 14 to 24, Material Sintered Metal
Bill of material
60761408
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
HW1
Note 1
HW2
Note 2
** B is the minimum dimension by which a machine part has to be moved in order to demount one of the coupled units in vertical direction
MATK
Material Short description
Multimaterialprodukt
MAT
Material
Sintered metal, black oxide finish
AUSF
Version
Hub BOS II
BG
Size
D1D2
d1 / d2 - hub bore
mm
DMN
Torque normal
Nm
DMS
Torque peak
Nm
DZ
max. Speed
1/min.
AV
Largest axial displacement
max. ± 2mm
WV
Largest angular displacement
max. ± 1º
RV
Largest radial displacement at 1500 1/min.
0,4mm
D
mm
DH
mm
B
B**
mm
L1
l1
mm
E
mm
L
mm
LH
mm
M
mm
GEW
Weight
g
CTN
Customs tariff number
84836080
Download CAD models
Previews
3D
Dimension
2D