Catalog navigation
CAD model selection
60761401
HELP_VARIABLE
Company
MÄDLER
Description
MAE-ZK-BOS2-GR14/24-NAT - Hub,Curved-Tooth Gear Couplings BOS II, Size 14 to 24, Material Sintered Metal
Bill of material
60761401
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Sintered metal, black oxide finish
MAT
Material
Sintered metal, black oxide finish
HW1
Note 1
HW2
Note 2
** B is the minimum dimension by which a machine part has to be moved in order to demount one of the coupled units in vertical direction
AUSF
Version
Hub BOS II
BG
Size
D1D2
d1 / d2 - hub bore
mm
DMN
Torque normal
Nm
DMS
Torque peak
Nm
DZ
max. Speed
1/min.
AV
Largest axial displacement
max. ± 2mm
WV
Largest angular displacement
max. ± 1º
RV
Largest radial displacement at 1500 1/min.
0,4mm
D
mm
DH
mm
B
B**
mm
L1
l1
mm
E
mm
L
mm
LH
mm
M
mm
GEW
Weight
g
CTN
Customs tariff number
84836080
Download CAD models
Previews
3D
Dimension
2D