Catalog navigation
CAD model selection
60700000
HELP_VARIABLE
Company
Mädler
Description
MAE-ZK-BOZ-TAT-PA6.6 - Sleeve, Curved-Tooth Gear Couplings BOZ, Material Polyamide 6.6
Bill of material
60700000
ARTNR
Product No. Sleeve
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
HW
Note
* B is the minimum dimension by which a machine part has to be moved in order to demount one of the coupled units in vertical direction.
MATK
Material Short description
Kunststoff elfenbeinfarbig
MAT
Material
Polyamide 6.6
AUSF
Version
Sleeve, Curved-Tooth Gear Coupling BOZ
BG
Size
DMN
Torque normal
Nm
DMS
Torque peak
Nm
DZ
max. Speed
6000 1/min
AV
Largest axial displacement
max. ± 1mm
WV
Largest angular displacement
max. ± 1º
RV
Largest radial displacement at 1500 1/min.
DD1
D1
mm
DH
mm
B
B*
mm
L1
I1
mm
E
4 mm
L
mm
LH
mm
M
mm
GEW
Weight
g
CTN
Customs tariff number
84839089
Download CAD models
Previews
3D
Dimension
2D