Catalog navigation
CAD model selection
60560006
HELP_VARIABLE
Company
Mädler
Description
MAE-EL-KPL-MAEPEX-2TLG - Elastic Couplings MAEPEX®, Material Grey Cast Iron GG25
Bill of material
60560006
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
HW
Note
MATK
Material Short description
Grauguss
MAT
Material
Coupling hubs: Grey Cast Iron GG25 (GJL-250), Elastomeres: NBR, hardness 80ºA Shore, black
BG
Size
DMN
Nominal torque
Nm
DMMAX
max. Torque
Nm
VB
Bore pre-drilled
mm
D1MAX
Bores d1 max.
mm
D2MAX
Bores d2 max.
mm
DH
mm
D1
mm
D2
mm
E
mm
L
mm
LL
l
mm
L3
l3
mm
L4
l4
mm
SMAX
S max. 1) - Wear limit of backlash, measured at the circumference
mm
DZ
max. Speed
1/min
GEW
Weight
kg
ZWVR250
Radial misalignment max. at speed 250 1/min.
mm
ZWVR500
Radial misalignment max. at speed 500 1/min.
mm
ZWVR750
Radial misalignment max. at speed 750 1/min.
mm
ZWVR1000
Radial misalignment max. at speed 1000 1/min.
mm
ZWVR1500
Radial misalignment max. at speed 1500 1/min.
mm
ZWVR2000
Radial misalignment max. at speed 2000 1/min.
mm
ZWVR3000
Radial misalignment max. at speed 3000 1/min.
mm
ZWVR4000
Radial misalignment max. at speed 4000 1/min.
mm
ZWVR5000
Radial misalignment max. at speed 5000 1/min.
mm
CTN
Customs tariff number
84836080
Download CAD models
Previews
3D
Dimension
2D