Catalog navigation
CAD model selection
60552425
HELP_VARIABLE
Company
Mädler
Description
MAE-EL-KPL-RNH-HS-KLNA - Elastic Couplings RNH, backlash-free, with half shell clamp
Bill of material
60552425
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
HW
Note
MATK
Material Short description
Aluminium
MAT
Material
Coupling hubs: Aluminium, Plastic spider (insert): Polyurethane, Shore hardness 98ºA (red)
BG
Size
mm
DM
max. Torque
Nm
B
Bore d - H7 1) -Standard bores (both sides)
mm
MAXB
max. Bore 2) - Different bores (even one-sided) as well feather keyways, available against surcharge
mm
BX1
Bore d - H7 adjustable
mm
Enter value for BX1
Bore d - H7 adjustable
mm
cm
inch
ft
BX2
Bore d - H7 adjustable
mm
Enter value for BX2
Bore d - H7 adjustable
mm
cm
inch
ft
DH
DH 3) - Follow the breakdown Ø as per the table below (screw head protrudes over diameter DH)
mm
L
mm
LL
l
mm
LW
lW
mm
E
mm
MVW
maximum misalignment 4) - Angular / Maximal values are mutually exclusive
0.9 Grad
MVR
maximum misalignment 4) - Radial / Maximal values are mutually exclusive
mm
MVA
maximum misalignment 4) - Axial / Maximal values are mutually exclusive
mm
DZ
max. Speed 5) - Above 30m/s, dynamic balancing is required
1/min
GEW
Weight approx.
g
DMT
TkN - Torque 1)
mm
DMT1
max. Tk - Torque 1)
mm
SG
Screw size DIN 912
mm
AM
Tightening torque
Nm
STD
Interference diameter 2) - Screw head protrudes past diameter DH
mm
DFST
Torsion spring stiffness
Nm/rad
DFD
Torsion spring stiffness
Nm/rad
TRHM
Moment of inertia 3) - Each one calculated with the max. bore
10^-6Kgm²
CTN
Customs tariff number
84836080
Download CAD models
Previews
3D
Dimension
2D