Catalog navigation
CAD model selection
60530000
HELP_VARIABLE
Company
Mädler
Description
MAE-EL-KPL-RNG-GG25 - Elastic Couplings RNG, Material Grey Cast Iron GG25
Bill of material
60530000
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
HW
Note
* B is the average dimension by which, e.g., a driven or driving machine has to be moved in order to demount one of the coupled units in radial direction.
MATK
Material Short description
Grauguss
MAT
Material
Coupling hubs: Grey Cast Iron GG25 (GJL-250), Plastic spider (insert): Polyurethane, hardness 92ºA Shore (yellow)
BG
Size
DMN
Nominal torque
Nm
DMM
max. Torque
Nm
DV
d - Bores pre-bored
mm
D2
d - max. Bore
mm
BX1
Bore 1 adjustable
mm
Enter value for BX1
Bore 1 adjustable
mm
cm
inch
ft
BX2
Bore 2 adjustable
mm
Enter value for BX2
Bore 2 adjustable
mm
cm
inch
ft
MDZ
max. Speed at 30 m/s
1/min.
VW
Torsional Angle at max. Nm
B
B*
mm
L
l
mm
E
mm
S
s
mm
BB
b
mm
LL
L
mm
M
mm
DH
mm
D
mm
DHK
dH
mm
GEW
Weight 1) - Weights refer to max. customized bore without keyways
kg
ARTNR1
Product No. - Spare Part Spider 92° Shore A yellow
ARTNR2
Product No. - Spare Part Spider 98° Shore A red
DMN98
Nominal Torque - Spider 98° Shore red
Nm
DMM98
max. Torque - Spider 98° Shore red
ARTNR3
Product No. - Spare Part Spider
DMN64
Nominal Torque - Spider 64° Shore D green
Nm
DMM64
max. Torque - Spider 64° Shore D green
Nm
GEW1
Weight
CTN
Customs tariff number
84836080
Download CAD models
Previews
3D
Dimension
2D