Catalog navigation
CAD model selection
60520101
HELP_VARIABLE
Company
Mädler
Description
MAE-EL-KPL-RNT-NABEN-IS/AS - Coupling hub, Elastic Couplings RNT for Taper Bushes, Taper-hubs made of Material grey cast iron GG25
Bill of material
60520101
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
HW
Note
Spiders with hardness 64°D Shore are not recommended for taper couplings.
MATK
Material Short description
Grauguss
MAT
Material
Coupling hubs: Grey Cast Iron GG25 (GJL 250)
AUSF
Hub version
BG
Size
DMN92
Nominal torque - Spider 92° Shore A yellow
Nm
DMN98
Nominal torque - Spider 98° Shore A red
Nm
DH
mm
D
mm
LL
L
mm
L
l
mm
M
mm
E
mm
DMIN
d - min. Bore
mm
DMAX
d - max. Bore
mm
BNR
Taper Bush No.
MDZ
max. Speed at V=40m/s
1/min.
GEW
Weight 1) - Weights refer to max. customized bore without keyways
kg
ARTNR1
Product No. - Spare Part Spider 92° Shore A yellow
DMM92
max. transmittable torque - Spider 92° Shore A yellow
Nm
DMW92
Alternating torque - Spider 92° Shore A yellow
Nm
ARTNR2
Product No. - Spare Part Spider 98° Shore A red
DMM98
max. Torque - Spider 98° Shore A red
DMW98
Alternating torque - Spider 98° Shore A red
Nm
GEW1
Weight Spiders
kg
CTN
Customs tariff number
84839081
Download CAD models
Previews
3D
Dimension
2D