Catalog navigation
CAD model selection
60406001
HELP_VARIABLE
Company
MÄDLER
Description
MAE-ELKPL-DXA - Elastic Couplings DXA
Bill of material
60406001
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
MAT
Material
HW
Note
2) The displacement values stated in the tables are maximum values, which must not occur at the same time at the maximun value. If radial and angular displacements do occur simultaneously, the permissible displacement values may only be used proportionately.Furthermore, the figures stated are only valid up to a speedof 600 1/min.. At higher speeds the misalignment values must again be reduced.
BG
Size
DMN
Nominal torque
Nm
DMM
max. Torque
Nm
DMW
Alternating torque
Nm
VB
d - Bores pre-bored
mm
DMAX
d - max. Bore
mm
BX1
Bore d adjustable
mm
Enter value for BX1
Bore d adjustable
mm
cm
inch
ft
BX2
Bore 2 adjustable
mm
Enter value for BX2
Bore 2 adjustable
mm
cm
inch
ft
DH
mm
D
mm
L
mm
LL
l
mm
M
mm
E
1) At mounting, the distance between the hubs must be measure E to allow the max. shaft misalignment.
mm
WVR
max. Shaft Misalignment 2) - Radial
mm
WVA
max. Shaft Misalignment 2) - Axial
mm
WVW
max. Shaft Misalignment 2) - Angular
°
MDZ
max. Speed
1/min
GEW
max. Weight
kg
ARTNR1
Product-No. - Spare Part - Spiders 92° Shore A
GEW1
Weight
g
CTN
Customs tariff number
84836080
Download CAD models
Previews
3D
Dimension
2D