Catalog navigation
CAD model selection
60399205
HELP_VARIABLE
Company
MÄDLER
Description
MAE-HEL-KPL-PU - Highly Elastic Couplings PU
Bill of material
60399205
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Stainless steel
MAT
Material
Polyester, hubs stainless steel 1.4305 (AISI 303), Stainless steel screws
HW
Note
1) Max. torque at max. shaft displacement. The bracketed values are valid for a shaft displacement of 1º, 0.5mm radial and 2mm axial.
DM
Torque 1)
Nm
D1
d1 +0.03 2) - Standard bore. Other bore sizes on request. Bracketed values: Max. possible bores.
mm
D1E
Bore d1 adjustable
mm
Enter value for D1E
Bore d1 adjustable
mm
cm
inch
ft
D
mm
L
Length L
mm
D2
Hub-Ø d
mm
H
Hub length h
mm
VW
max. Misalignment Angular
Grad
VR
max. Misalignment Radial
mm
VA
max. Misalignment Axial
mm
SG
Screw Size
mm
GEW
Weight
g
CTN
Customs tariff number
84836080
TYP
Typ
R
mm
AB
mm
H1
mm
H2
mm
SSGL
mm
DDD1
mm
SW
mm
SWT
mm
ABE
mm
B1
mm
Download CAD models
Previews
3D
Dimension
2D