Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-AGKPL-LA - Self-Aligning Couplings LA, Long Version
Bill of material
60299836
ARTNR
Product No.
60299836
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Stainless steel
MAT
Material
Stainless steel 1.4305 (AISI 303)
DM
max. Betriebsdrehmoment - * Betriebsfaktoren Seite 408 beachten
16.00
Nm
B
B +0.03 - Bore
8
mm
BMAX
max. Bore - 1) Against surcharge
12.70
mm
BX1
Bore B adjustable
mm
BX2
Bore B adjustable
mm
L1
38.10
mm
L2
L2 - 2) Shaft must not be pushed in any further
11.00
mm
D1
25.40
mm
WV
Angular Misalignment
7
Grad
PV
Parallel Misalignment
0.38
mm
GEW
Weight
115
g
R
0
mm
CTN
Customs tariff number
84836080
TYP1
2
Download CAD models
Previews
3D
Dimension
2D