Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-F-KPL-EK - Spring Couplings EK
Bill of material
60200001
ARTNR
Product No.
60200001
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Stainless steel
MAT
Material
Hubs: stainless steel 1.4305 (AISI 303), Spring: spring steel nickel-plated
HW
Note
The geometry of the spring runs at 90 degrees to the axis in the 3D model for modelling reasons. See catalogue page or drawing.
AUSF
Version
EK
DM
Nominal torque
0.15
Nm
B
d - H8
3
mm
BMAX
d - max. Bore
6
mm
BX1
Bore d adjustable
mm
BX2
Bore d adjustable
mm
AW
Shaft displacement max. angle
5 Grad
AR
Shaft displacement max. - radial
0.5
mm
AA
Shaft displacement max. - axial
0.5
mm
VW
Torsional angle * - at Nominal torque, ±25%. Clockwise / counter clockwise.
40 / 60
Grad
D
12
mm
L
25
mm
LL
l
8.9
mm
DZ
max. Speed
8000
1/min
GEW
Weight
18
g
CTN
Customs tariff number
84836020
Download CAD models
Previews
3D
Dimension
2D