Catalog navigation
CAD model selection
60170700
HELP_VARIABLE
Company
Mädler
Description
MAE-MKPL-MEM - Membrane Coupling, Clamp Sytle MEM
Bill of material
60170700
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Aluminium
MAT
Material
Hubs and sleeves: Aluminium alloy 2011T3 and 2011T8 BS 4300/5 FC1, clear anodised finish, Membranes: stainless high-quality spring steel, Screw connection: Screws: heat-treated steel, black oxide finish, Bushes: Steel zinc-plated and chromated black, Connecting parts: Heat-treated steel, black oxide finish
AUSF
Version
MEM
DM
max. Torque
Nm
B
B +0.03 - Bore
mm
L
mm
L1
L1* - Depth of bore, remaining length relieved
mm
D1
mm
MVW
max. Misalignment Angular
Grad
MVR
max. Misalignment Radial
±0.4 mm
MVA
max. Misalignment Axial
±0.2 mm
VST
Torsional stiffness
Nm/rad
GEW
Weight
g
CTN
Customs tariff number
84836080
Download CAD models
Previews
3D
Dimension
2D