Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-DRKPL-HU - Trisonally-Stiff Couplings HU, Set screw style
Bill of material
60101500
ARTNR
Product No.
60101500
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Aluminium
MAT
Material
Hubs: Aluminium alloy, with iridite NCP finish, Torque disc: Polyacetal, black, Set screws: Steel, black
HW1
Note 1
1) At lower speeds the couplings can compensate up to +/-1 mm radial and 10º angular displacement.
HW2
Note 2
2) Operating factors: see coupling HB.
DM
max. Torque 2)
3.5
Nm
SB
Static Break Torque
10.5
Nm
B
Bore B +0.03-0
10
mm
L1
28.4
mm
L2
11.2
mm
L3
8.6
mm
D1
41.4
mm
MVW
max. Compensation at 3000 1/min. 1) - Angular
±2 Grad
MVR
max. Compensation at 3000 1/min. 1) - radial
±0.25
mm
VS
Torsional stiffness
299
Nm/rad
GEW
Weight
30
g
CTN
Customs tariff number
84836080
Download CAD models
Previews
3D
Dimension
2D