Catalog navigation
CAD model selection
47542805
HELP_VARIABLE
Company
Mädler
Description
MAE-MM-128 - Linear Actuators MM 128
Bill of material
47542805
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalog page / Assembly instructions
AUSF
Version
MM 128, Außen-Ø 128 mm, 3x 400V AC 50Hz
MATK
Material Short description
Stahl
MAT
Material
Housing made of steel, RAL 7031 blue-gray coated, piston rod and mounting ends made of stainless steel
HL
Stroke length
mm
HUBL
Stroke length adjustable
mm
Enter value for HUBL
Stroke length adjustable
mm
cm
inch
ft
HG
Lifting speed
mm/s
HK
Stroke Force 1) - Values for pull and push
N
A1
mm
A2
53.0 mm
A3
35 mm
A4
4.0 mm
A5
41 mm
A6
0.0 mm
B1
0 mm
B2
20 mm
C1
45 Grad
D1
D1 - H9
20 mm
D2
D2 - H9
20 mm
D3
128 mm
D4
40 mm
D5
49 mm
D6
0 mm
E1
50 mm
E2
25 mm
ED
ED 2)
%
P
p 3) - Motor power
kW
GEW
Weight
kg
CTN
Customs tariff number
85013100
Download CAD models
Previews
3D
Dimension
2D