Catalog navigation
CAD model selection
47538001
HELP_VARIABLE
Company
Mädler
Description
MAE-MM-80 - Linear Actuators MM 60
Bill of material
47538001
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalog page / Assembly instructions
AUSF
Version
MATK
Material Short description
Edelstahl
MAT
Material
Stainless steel housing, piston rod and mounting ends
HL
Stroke length
mm
HUBL
Stroke length adjustable
mm
Enter value for HUBL
Stroke length adjustable
mm
cm
inch
ft
HG
Lifting speed
mm/s
HK
Stroke Force 1) - Values for pull and push
N
A1
mm
A2
21.5 mm
A3
12 mm
A4
3.0 mm
A5
28 mm
A6
0.0 mm
B1
0 mm
B2
8 mm
C1
45 Grad
D1
D1 - H9
8 mm
D2
D2 - H9
8 mm
D3
80 mm
D4
16 mm
D5
20 mm
D6
20 mm
E1
0 mm
E2
0 mm
ED
ED 2)
%
P
p 3) - Motor power
kW
GEW
Weight
kg
CTN
Customs tariff number
85013100
Download CAD models
Previews
3D
Dimension
2D