Catalog navigation
CAD model selection
47520101
HELP_VARIABLE
Company
Mädler
Description
MAE-LA-SFL - Linear Drives SFL 12 V - 24 V
Bill of material
47520101
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalog page / Assembly instructions
AUSF
Version
MATK
Material Short description
Multimaterialprodukt
MAT
Material
Motor: steel, galvanized. Gearbox: aluminum
F
F Nom 1) - Nominal lifting power
N
I
I Nom 2) - Nominal current
A
F12V
F max 3) / 12 Volt-Operation - Maximum lifting power
N
V12V
V 4) 12 Volt-Operation - Idle speed
mm/s
ED12V
ED 5) - 12 Volt-Operation - Maximum duty cycle
%
F24V
F max 3) / 24 Volt-Operation - Maximum lifting power
N
V24V
V 4) 24 Volt-Operation - Idle speed
mm/s
ED24V
ED 5) - 24 Volt-Operation - Maximum duty cycle
%
UES
i - Ratio
HI
Hall-Pulses per linear motion
Impuls/mm
GEW
Weight
500 g
CTN
Customs tariff number
85011099
Download CAD models
Previews
3D
Dimension
2D