Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-SHG-NPT-A/B - Worm Gear Screw Jack NPT, Version A and B, with Trapezoidal Threaded Spindle
Bill of material
47501100-(ROT=0)
ARTNR
Product No.
47501100
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Multi-material product
MAT
Material
Housing: die-cast aluminum alloy, gearing: worm from ETG100, wheel from Gbz12, spindle: steel C15
AUSF
Ausführung
Version B: Standard version with anti-rotation guide
BG
Size
1
HK
max. Stroke Force
5000
N
D4
D4 - Spindel
Tr. 18 x 4
WG
η - operating efficiency
33
%
H
Hub 1) - Stroke pro full rotation of the input shaft
1 mm
MD
MD 2) - Required torque at max. load
3.2
Nm
HUB
effective Stroke / Stroke length
mm
POS
Trapezoidal thread spindle position adjustable
0.0
mm
UE
Ratio
N: normal
L: slow
SRS
Version side E (protective sleeve side)
without protective sleeve
ADS
Version spindle side E (protective sleeve side)
without anti-rotation device
SPK
Version side F (spindle head)
without Trapezoidal Threaded Spindle
BEF
Fastenings side E or F
without fastening
ABSBEF
Mounting side (side E or F)
Select installation side
SFKO
Swivel feet for swivel plates (only usable in combination with Z1 and Z2)
ohne Schwenkfüße
ROT
Rotation Swivel feet
0
°
AG1
A1
80
mm
AG2
A2
25.00
mm
AG3
A3
24.00
mm
A1
a1
60
mm
A2
a2
10
mm
BG1
B1
24.0
mm
BG2
B2
72
mm
BG3
B3
120
mm
BG4
B4
1.5
mm
B1
b1
52
mm
B2
b2
18
mm
B3P9
b3 - P9
3
mm
B4
b4
13
mm
C2
62
mm
C3
35
mm
C4
12
mm
C5
19
mm
C6
32.0
mm
D1H6
D1 - h6
10
mm
D2
33.5
mm
D3
M12
mm
D5
30
mm
D6
M8
mm
SRLG
Protective Sleeve 3) - Length in brackets for version with spindle end safety feature
effective Stroke +20 (50)
mm
GEW
Weight 4) - Only weight of gearbox, without spindle and accessories
1.2
kg
CTN
Customs tariff number
84834029
Download CAD models
Previews