Catalog navigation
CAD model selection
475002LM1
HELP_VARIABLE
Company
Mädler
Description
MAE-LM-NPK-C - Travelling Nut for Worm Gear Screw jacks NPK, Version C, with Ball Thread
Bill of material
475002LM1
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
HW
Note
For assembly / disassembly, a sleeve must be used as an assembly aid. Supplied with assembly tool, without spindle.
MATK
Material Short description
Stahl
MAT
Material
-
BG
Size
KGT
mm
BB
Bore pattern
TZD
Load Rating dyn. C
kN
TZS
Load Rating stat. C
kN
AS
max. Axial Clearance
0.08 mm
D1
D1 - g6
mm
D4
mm
D5
mm
D6
mm
L1
10 mm
L2
mm
L7
mm
L8
mm
L9
10 mm
L10
mm
G
M6 mm
GEW
Weight
kg
CTN
Customs tariff number
84821090
Download CAD models
Previews
3D
Dimension
2D