Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
SCHWENKFUESSE-NPT-NPK - Zubehör: Schwenkfüße zur Schwenkplatte, für Spindelhubgetriebe NPT und NPK
Bill of material
47500214
ARTNR
Product No.
47500214
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel, zinc-plated
MAT
Material
Steel C45, zinc-plated
HW
Note
The centre distance of both swivel feet is the dimension L4 / L5 when the cardan plate Z1 or Z2 is mounted.
BG
Size
2
L1
45
mm
L2
45
mm
L3
39
mm
L4
L4 - Swivel plate Z2
103
mm
L5
L5 - Swivel plate Z1
118
mm
D1
D1 - H13
6.6
mm
D2
D2 - H13
11
mm
D3
D3 - H7
20
mm
B
60
mm
S
1.5
mm
T
15
mm
ALPHA
α
30
Grad
BETA
β
90
Grad
GEW
Weight
0.3
kg
CTN
Customs tariff number
84834029
Download CAD models
Previews