Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-FBLG-FB-SHG-A-B - Accessories: Bellows FBM for Worm Gear Screw Jacks Version A + B
Bill of material
47500210M
ARTNR
Product No.
47500210M
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Plastic black
MAT
Material
Molerit ® (special PVC)
HW
Note
The product number is only required if the bellows is to be delivered separately (not on the gear unit).
AUSF
Version
Bellows FBM for Worm Gear Screw Jacks Version A + B
BG
Size
2
D1
39
mm
DA
78
mm
L
15
mm
LMIN
L min.
70
mm
LMAX
L max.
390
mm
MAXH
max. stroke 1) - For other stroke lengths on request. Alternatively with coil spring cover
310
mm
SV
Spindle length extension 2) - With other stroke lengths the dimensions change! Extension has to be calculated for the dimensions C3 Page 802
56
mm
GEW
Weight
0.20
kg
CTN
Customs tariff number
84834029
Download CAD models
Previews