Catalog navigation
CAD model selection
43450025
HELP_VARIABLE
Company
Mädler
Description
MAE-GETR-MOTOR-SRM-90W - Helical Worm Geared Motors SRM, Motor Data 90 Watt / 1400 1/min.
Bill of material
43450025
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalog page / Assembly instructions
AUSF
Version
90 W, Fußausführung mit beidseitige Abtriebswelle seitlich
MATK
Material Short description
Multimaterialprodukt
MAT
Material
1st stage: Worm hardened and ground, worm wheel made of special brass, 2nd stage: Spur gear set hardened and ground, motor and gear in ball bearings
HW
Note
ADZ
Output speed
1/min.
UE
i - Ratio
DMA
Permiss. Torque at the Output Shaft
Nm
FR
FR - Load Bearing Capacity of the
300 N
FA
FA - Load Bearing Capacity of the
140 N
GEW
Weight
5.2 kg
ARTNR1
Product No. Operating Capacitor 10μF
43635900
CTN
Customs tariff number
85015100
Download CAD models
Previews
3D
Dimension
2D