Catalog navigation
CAD model selection
43413225
HELP_VARIABLE
Company
Mädler
Description
MAE-GETR-MOTOR-RS-250W - Worm Geared Motors RS with Two-Stage Worm Gears, Motor data 250 Watt / 2800 1/min., Ratio 70:1 to 2500:1
Bill of material
43413225
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalog page / Assembly instructions
AUSF
Version
250 W, eine Abtriebswelle kopfseitig / stirnseitig
MATK
Material Short description
Multimaterialprodukt
MAT
Material
Motor and gearbox with roller bearing, Worms hardened and ground, Worm gears made from special brass
HW
Note
ADZ
Output speed
1/min
UE
i - Ratio
DMA
Permiss. Torque at the Output Shaft*
Nm
FR
FR - Load Bearing Capacity of the
500 N
FA
FA - Load Bearing Capacity of the
200 N
GEW
Weight
9.6 kg
ARTNR1
Product No. Operating Capacitor 25μF
43636300
CTN
Customs tariff number
85015100
Download CAD models
Previews
3D
Dimension
2D