Catalog navigation
CAD model selection
43403025
HELP_VARIABLE
Company
Mädler
Description
MAE-GETR-MOTOR-MZ-120W - Worm Geared Motors MZ with Two-Stage Worm Gears, Motor Data 120 Watt / 2800 1/min., Ratio 12,5:1 to 1500:1
Bill of material
43403025
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalog page / Assembly instructions
HW
Note
MATK
Material Short description
Multimaterialprodukt
MAT
Material
Motor and gearbox with roller bearing, Worms hardened and ground, Worm gears made from special brass
AUSF
Version
120 W, one output shaft head end / face end
ADZ
Output speed
1/min
UE
i - Ratio
DMA
Permiss. Torque at the Output Shaft*
Nm
FR
FR - Load Bearing Capacity of the
100 N
FA
FA - Load Bearing Capacity of the
150 N
GEW
Weight
4.2 kg
ARTNR1
Product No. Operating Capacitor 16μF
43636100
CTN
Customs tariff number
85015100
Download CAD models
Previews
3D
Dimension
2D