Catalog navigation
CAD model selection
43336007
HELP_VARIABLE
Company
MÄDLER
Description
MAE-GETR-MOTOR-RH-180W - Worm Geared Motors RH with One-Stage Worm Gears and Hollow Shafts, Motor data 180 Watt / 1400 1/min., Ratio 7:1 to 80:1
Bill of material
43336007
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalog page / Assembly instructions
AUSF
Version
180 W, Hohlwelle mittig 30mm freigedreht
MATK
Material Short description
Multimaterialprodukt
MAT
Material
Motor and gearbox with roller bearing, Worms hardened and ground, Worm gears made from special brass
HW
Note
ADZ
Output speed
1/min.
UE
i - Ratio
DMA
Permiss. Torque at the Output Shaft*
Nm
FR
FR - Load Bearing Capacity of the
500 N
FA
FA - Load Bearing Capacity of the
250 N
GEW
Weight
6.9 kg
ARTNR1
Product No. Operating Capacitor 20μF
43636200
CTN
Customs tariff number
85015100
Download CAD models
Previews
3D
Dimension
2D