Catalog navigation
CAD model selection
43331015
HELP_VARIABLE
Company
MÄDLER
Description
MAE-GETR-MOTOR-MH-250W - Worm Geared Motors MH with One-Stage Worm Gear Unit and Hollow Shaft, Motor Data 250 Watt / 2800 1/min., Ratio 5:1 to 75:1
Bill of material
43331015
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalog page / Assembly instructions
HW
Note
MATK
Material Short description
Multimaterialprodukt
MAT
Material
Motor and gearbox with roller bearing, Worms hardened and ground, Worm gears made from special brass
AUSF
Version
250 W, Hollow shaft centre 35mm relieved
ADZ
Output speed
1/min
UE
i - Ratio
DMA
Permiss. Torque at the Output Shaft*
Nm
FR
FR - Load Bearing Capacity of the
150 N
FA
FA - Load Bearing Capacity of the
100 N
GEW
Weight
6.500 kg
ARTNR1
Product No. Operating Capacitor 25μF
43636300
CTN
Customs tariff number
85015100
Download CAD models
Previews
3D
Dimension
2D