Catalog navigation
CAD model selection
43302015
HELP_VARIABLE
Company
Mädler
Description
MAE-GETR-MOTOR-MEK-90W - Worm Geared Motors MEK with One-Stage Worm Gear Unit, Motor data 90 Watt / 1400 1/min., Ratio 5:1 to 100:1
Bill of material
43302015
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalog page / Assembly instructions
AUSF
Version
90 W, Output shaft on both sides right / left
MATK
Material Short description
Multimaterialprodukt
MAT
Material
Motor and gearbox with roller bearing, Worms hardened and ground, Worm gears made from special brass
HW
Note
ADZ
Output speed
1/min
UE
i - Ratio
DMA
Permiss. Torque at the Output Shaft*
Nm
FR
FR - Load Bearing Capacity of the
100N N
FA
FA - Load Bearing Capacity of the
60N N
GEW
Weight
4.1 kg
ARTNR1
Product No. Operating Capacitor 10μF
43635900
CTN
Customs tariff number
85015100
Download CAD models
Previews
3D
Dimension
2D