Catalog navigation
CAD model selection
43301007
HELP_VARIABLE
Company
Mädler
Description
MAE-GETR-MOTOR-MEK-45W - Worm Geared Motors MEK with One-Stage Worm Gear Unit, Motor data 45 Watt / 1400 1/min., Ratio 5:1 to 100:1
Bill of material
43301007
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalog page / Assembly instructions
HW
Note
MATK
Material Short description
Multimaterialprodukt
MAT
Material
Motor and gearbox with roller bearing, Worms hardened and ground, Worm gears made from special brass
AUSF
Version
45 W, Output shaft on both sides right / left
ADZ
Output speed
1/min
UE
i - Ratio
DMA
Permiss. Torque at the Output Shaft*
Nm
FR
FR - Load Bearing Capacity of the
100N N
FA
FA - Load Bearing Capacity of the
60N N
GEW
Weight
3.7 kg
ARTNR1
Product No. Operating Capacitor 5μF
43635600
CTN
Customs tariff number
85015100
Download CAD models
Previews
3D
Dimension
2D