Catalog navigation
CAD model selection
43202016
HELP_VARIABLE
Company
Mädler
Description
MAE-ABTR-FL-HR/1-20/30 - Output Flanges for Helical Geared Motors HR/I, Gearbox Size 20/2 and 30/2
Bill of material
43202016
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalog page / Assembly instructions
AUSF
Version
Abtriebsseitiger Flansch B5
GR
Gearbox size
20/2 und 30/2
HW
Note
Umbau von B3 auf B5
MATK
Material Short description
Aluminium
MAT
Material
Aluminium
A1
a1
mm
B1
b1
mm
C1
c1
11.5 mm
E1
e1
mm
F1
f1
mm
F2
f2
mm
F3
f3
36.5 mm
S1
s1
mm
BLP
Mounting hole position
GEW
Weight
kg
CTN
Customs tariff number
85015220
Download CAD models
Previews
3D
Dimension
2D