Catalog navigation
CAD model selection
43048424
HELP_VARIABLE
Company
MÄDLER
Description
MAE-KGM-SFS-GR3-24V - Small Worm Geared Motors with DC Motor, Size 3, Voltage 12V oder 24V
Bill of material
43048424
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalog page / Assembly instructions
MATK
Material Short description
Multimaterialprodukt
MAT
Material
Motor: Steel, zinc-plated. Gearbox: Aluminium, Worm gear set: from plastic
LG
Bearing system
Output side: plain bearing, motor side: ball bearing
AUSF
Version
24 V, with brushs, interference-free, Maintenance free grease lubrication
GR
Size
3
LLDZ
Idle Speed n0
1/min
NDZ
Nominal Speed nN
1/min
NDM
Nominal Torque MN
Nm
NST
Nominal Current IN
A
NL
Nominal Power PN
W
ADR
Tightening Torque MA
Nm
UE
i - Ratio
i
AW
Outputshaft Side
WE
Shaft End Form
FR
Permissible radial shaft load FR - 10 mm from bearing collar
120N N
FA
Permissible axial shaft load FA - tensile- / compressive load
15N / 10N N
UT
Permissible ambient operating temperature
-10 to +60°C °C
GEW
Weight
1100 g
CTN
Customs tariff number
85013100
Download CAD models
Previews
3D
Dimension
2D