Catalog navigation
CAD model selection
43046041
HELP_VARIABLE
Company
MÄDLER
Description
MAE-MR-5-30 - Motor Controllers MAE for DC-drives, to snap onto the DIN Rail EN 50022, Type MAE-MR-5-30
Bill of material
43046041
PICTUREFILE
picture file
MANUID
Product No.
43046041
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
DESCSHORT
Short Description
DC-Motor Controller 24V / 5A
MANUFACTURER_NAME
Manufacturer name
Mädler GmbH
MANUTYPEDESC
Manufacturer Type Description
MAE-MR-5-30
HEIGHT
Height
85 mm
DEPTH
Depth
70.4 mm
WIDTH
Width
17.5 mm
NOMINAL_CURRENT
Nominal current
5 A
RATED_CURRENT__IN__FOR_THE_POWER_LOSS_SPECIFICATION
Rated current [In] for the power loss specification
5 A
COLOR
Color
green
CERTIFICATE_APPROVAL
certificate/approval
CE
ADDRESS_OF_ADDITIONAL_LINK
address of additional link
https://www.maedler.de
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
PCE
WEIGHT
Weight
72 g
CTN
Customs tariff number
85044084
MATK
Material Short description
Download CAD models
Previews
3D
Dimension
2D