Catalog navigation
CAD model selection
43042024
HELP_VARIABLE
Company
Mädler
Description
MAE-KGM-SE-GR2-24V - Small Geared Motor SE with DC Motor, Size 2, Voltage 24V
Bill of material
43042024
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalog page / Assembly instructions
MATK
Material Short description
Aluminium
MAT
Material
Housing: aluminum, worm wheel: plastic, worm: steel, grinded
GR
Size
2
AUSF
Version
24V
MND
Nominal motor speed
3000 1/min
ADZ
Nominal Output Speed
1/min
UEB
i - Ratio
MZDM
max. continous Torque
Nm
MAM
max. Starting Torque
Nm
NL
Nominal Motor Power
W
AL
Output Power
W
GWG
Gearbox Efficiency
%
FR
Permissible radial shaft load FR middle shaft - +/-10%
110N N
FA
Permissible axial shaft load FA - +/-10%
60N N
GEW
Weight
0.8 kg
CTN
Customs tariff number
85011099
Download CAD models
Previews
3D
Dimension
2D