Catalog navigation
CAD model selection
43040300
HELP_VARIABLE
Company
Mädler
Description
MAE-GSM-12V-GE/I - DC-Motor 12V for small Geared Box GE/I
Bill of material
43040300
ARTNR
Product No.
43040300
WEBSHOP
Link Webshop
Product details / Catalog page / Assembly instructions
HW
Note
Motor and gearbox have to be ordered
MATK
Material Short description
Multimaterialprodukt
SP
Current voltage
12V V
MD
Motor Speed
6000 1/min
AD
Outer-Ø motor
34 mm
ASF
Demensions of Connection flange
70 x 70 x 2 mm
KL
Cable lenght
150mm mm
GEW
Weight
0.33 kg
CTN
Customs tariff number
85011099
Download CAD models
Previews
3D
Dimension
2D