Catalog navigation
CAD model selection
43040100
HELP_VARIABLE
Company
Mädler
Description
MAE-KSM-230V-GE/I - Capacitor motor for Small Geared Motors GE/I
Bill of material
43040100
ARTNR
Product No.
43040100
WEBSHOP
Link Webshop
Product details / Catalog page / Assembly instructions
HW
Note
Gearbox, capacitor motor and operating capacitor must be ordered separately.
MATK
Material Short description
Multimaterialprodukt
SP
Current voltage
230 V with Operating Capacitor V
MD
Motor Speed
2600 1/min
AD
Outer-Ø motor
55 mm
ASF
Demensions Connection Flange
70 x 70 x 3 mm
KBS
Cable gland
PG7
ARTNR2
Product-No Operating Capacitor
43635200
GEW
Weight
1.2 kg
CTN
Customs tariff number
85011093
Download CAD models
Previews
3D
Dimension
2D