Catalog navigation
CAD model selection
43037424
HELP_VARIABLE
Company
Mädler
Description
MAE-KGM-SFP-24V-GR1 - Planeten-Kleingetriebemotor SFT mit Gleichstrommotor 24V, Größe 1
Bill of material
43037424
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalog page / Assembly instructions
MATK
Material Short description
Multimaterialprodukt
MAT
Material
Motor: steel, galvanized. Gearbox: plastic, plastic wheel set
AUSF
Version
Planetary gear box with DC motor 24 V, with brushed
NS
Nominal Voltage
24 V
LD
Idle Speed n0
1/min.
ND
Nominal Speed nN
1/min.
NDM
Nominal Torque MN
Nm
NDMMAX
max. Torque Mmax.
Nm
IMAX
max. Current Imax.
A
GS
Number of gear stage
UE
i - Ratio
ML
Measure L
mm
FR
FR - Permissible radial shaft load
N
FA
FA - Permissible axial shaft load
25 N
SA
Protection class acc. to EN 60529
IP 30
BA
Operating mode as per VDE 0530
S1 at nominal torque
GEW
Weight
90 g
CTN
Customs tariff number
85013100
Download CAD models
Previews
3D
Dimension
2D