Catalog navigation
CAD model selection
43020500
HELP_VARIABLE
Company
Mädler
Description
MAE-KGM-CRO-B-2/STUFIG - Small Geared Motors Type CRO, 230V, 230V, Version B, 1-stage, up to 200 Ncm
Bill of material
43020500
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalog page / Assembly instructions
MATK
Material Short description
Multimaterialprodukt
MAT
Material
Gear: Spur gears, straight toothed, made of POM
AUSF
Version
Ausführung B, zweistufig, bis 200Ncm
SDZ
Standard Speed
1/min.
STLA
max. permiss. static load on bearing axial
10 N N
STLR
max. permiss. static load on bearing radial
100 N N
UT
Ambient temperature
-5 bis +70°C °C
GEW
Weight
0.32 kg
CTN
Customs tariff number
Download CAD models
Previews
3D
Dimension
2D