Catalog navigation
CAD model selection
43020006
HELP_VARIABLE
Company
Mädler
Description
MAE-KGM-CRO-A-1/STUFIG - Small Geared Motors Type CRO, 230V, 230V, Version A, 1-stage, up to 50 Ncm
Bill of material
43020006
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalog page / Assembly instructions
MATK
Material Short description
Multimaterialprodukt
MAT
Material
Gear: Spur gears, straight toothed, made of POM
AUSF
Version
Version A, one-stage, up to 50 Ncm
SDZ
Standard Speed
1/min.
STLA
max. permiss. static load on bearing axial
10 N N
STLR
max. permiss. static load on bearing radial
80 N N
UT
Ambient temperature
-5 to +70°C °C
GEW
Weight
0.25 kg
CTN
Customs tariff number
85011010
Download CAD models
Previews
3D
Dimension
2D