Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-MSPSS-SPS-ST - Motor-Tensioning Rail Sets, Made from Steel, SPS, with Movable Attachment Clamps
Bill of material
43018400
ARTNR
Product No.
43018400
WEBSHOP
Link Webshop
Product details / Catalog page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Steel
HW
Note
Sold in pairs: 1 x Product No. = 1 pair
HW1
Note
-
MBG
Motor size
100 / 112 / 132
L
Overall length L
495
mm
G1
Sliding length G1
405
mm
MH
M x h
M10 x 35
mm
ES
e x S
97 x 9
mm
E
e
97
mm
S
9
mm
G2
425
mm
A
a
20
mm
B
b
455
mm
D
d
12
mm
BG
B
50
mm
H1
40
mm
H2
43
mm
GEW
Weight
4.15
kg
CTN
Customs tariff number
84879059
Download CAD models
Previews
3D
Dimension
2D