Catalog navigation
CAD model selection
43012500
HELP_VARIABLE
Company
Mädler
Description
MAE-DNM-SM/I-B5-6/POLIG - Standard Three-Phase Motors SM/I, Model B5, 6-polig, approx. 1000 1/min.
Bill of material
43012500
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalog page / Assembly instructions
MATK
Material Short description
Aluminium
MAT
Material
Finned housing: die-cast aluminium, end shields: Die-cast, radial fan: Plastic, fan cover: Sheet steel.
PDN
Nummber of poles / approx. speed
6 Poles / approx. 1000 1/min.
BG
Size
BF
Model
B5
IE
Efficiency class
LE
Nominal Power
kW
DZ
Nominal Speed
1/min
J
kgm²
LAN
η at speed - 4/4n 3/4n 2/4n
%
LF
Power Factor
cos ϕ
STR
Current at 400V
A
NM
Nominal Torque Tn
Nm
ADM
Starting Torque
Ta / Tn
AS
Starting Current
ld / ln
MDM
max. Torque
Tmax / Tn
GEW
Weight
kg
CTN
Customs tariff number
D
mm
DD
D
mm
E
mm
F
mm
FK
f
mm
G
mm
M
mm
N
N - j6
mm
P
mm
Q
mm
R
mm
S
mm
FB
Flange bores* - Number of Flange boreholes
4
G1
mm
X
mm
W
mm
BK
b
mm
TK
t
mm
PGV
PG-Screw Connect.
GWB
Thread bore
mm
Download CAD models
Previews
3D
Dimension
2D