Catalog navigation
CAD model selection
43004700
HELP_VARIABLE
Company
Mädler
Description
MAE-DNM-SM/I-B3-4/POLIG - Standard Three-Phase Motors SM/I, Model B3, 4-polig, approx. 1500 1/min.
Bill of material
43004700
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalog page / Assembly instructions
MATK
Material Short description
Aluminium
MAT
Material
Finned housing: die-cast aluminium, end shields: Die-cast, radial fan: Plastic, fan cover: Sheet steel.
PDN
Nummber of poles / approx. speed
4 Poles / approx. 1500 1/min.
BG
Size
BF
Model
B3
IE
Efficiency class
LE
Nominal Power
kW
DZ
Nominal Speed
1/min
J
kgm²
LAN
η at speed - 4/4n 3/4n 2/4n
%
LF
Power Factor
cos ϕ
STR
Current at 400V
A
NM
Nominal Torque Tn
Nm
ADM
Starting Torque
Ta / Tn
AS
Starting Current
ld / ln
MDM
max. Torque
Tmax / Tn
GEW
Weight
kg
CTN
Customs tariff number
A
mm
B
mm
C
mm
D
mm
E
mm
F
mm
G
mm
H
H 0 to -0.5
mm
K
mm
I
mm
L
mm
P
mm
R
mm
S
mm
G1
mm
X
mm
W
mm
BK
b
mm
TK
t
mm
PGV
PG-Screw Connect.
mm
GWB
Thread bore
mm
Download CAD models
Previews
3D
Dimension
2D