Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-ABTRIEBSW-EINS-H/I - Push-In Type Output Shafts, Single Sided, for Worm Gear Units H/I
Bill of material
42203101
ARTNR
Product No.
42203101
WEBSHOP
Link Webshop
Product details / Catalog page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Steel
AUSF
Version
Push-In Type Output Shaft, Single Sided
GR
Gearbox size
031
B
5
mm
C
30
mm
DH6
D - h6
14
mm
D1
d1
18.5
mm
F
62
mm
L
94.5
mm
O
M6 x 16
mm
S
2.5
mm
T2
t2
16.3
mm
GEW
Weight
0.16
kg
CTN
Customs tariff number
84834025
Download CAD models
Previews
3D
Dimension
2D