Catalog navigation
CAD model selection
42100102
HELP_VARIABLE
Company
Mädler
Description
MAE-GETR-ZM/I-A/5 - Worm Gear Units ZM/I, Version A, Output Side 5
Bill of material
42100102
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalog page / Assembly instructions
HW
Note
Further performance data of drive speeds 1000 1/min, 500 1/min and 10 1/min can be found in our catalogue page or our webshop.
MATK
Material Short description
Grauguss
MAT
Material
Housing: High quality cast iron, worm shaft steel hardened and ground, worm wheel made of special centrifugal bronze
AUSF
Version
Version A, Output Side 5
GR
Size
UE
i - Ratio
N1
n1 - input speed
1/min
N2
n2 approx. - output speed
1/min
P1Z
P1 perm. - permittable input power
kW
T2Z
T2 perm. - permittable output torque (permanent)
Nm
T2M
T2 max. - maximum output torque (peak).
Nm
ETA
η - operating efficiency
ME
A
mm
B
mm
B1
mm
D4
D4 - H7
mm
D
D - k6
mm
L
mm
D1
D1 - k6
mm
L1
mm
E
mm
E1
mm
F1K
f1
mm
F2A
f2
mm
G
mm
G1
mm
H1G
H1
mm
H
mm
I
3 mm
O1
mm
S
S* - Threaded bores on page 4 at extra charge
GEW
Weight
kg
CTN
Customs tariff number
84834025
Download CAD models
Previews
3D
Dimension
2D