Catalog navigation
CAD model selection
42000500
HELP_VARIABLE
Company
Mädler
Description
MAE-GETR-G/II-A - Worm Gear Units G/II, Version A, Centre distance 31 mm
Bill of material
42000500
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalog page / Assembly instructions
MATK
Material Short description
Aluminium
MAT
Material
Housing made of aluminum - gravity die casting, wheel set made of special bronze/hardened and ground
AUSF
Version
A
UE
i - Ratio
A
Centre distance a
31 mm
D1
d1 - h6
8 mm
D2
d2 - h6
10 mm
H
h
34 mm
ADM
max. permissible output Torque on shaft d2
Nm
FR
Load Bearing Capacity of the Output Shaft Radial
100N N
FA
Load Bearing Capacity of the Output Shaft axial
60N N
GEW
Weight
1.05 kg
CTN
Customs tariff number
84834025
Download CAD models
Previews
3D
Dimension
2D