Catalog navigation
CAD model selection
41206103
HELP_VARIABLE
Company
Mädler
Description
MAE-KRG-KU/I-H/70 - Bevel Gearboxes KU/I, Type H, Version 70, Ratio 1:1 to 6:1
Bill of material
41206103
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalog page / Assembly instructions
MATK
Material Short description
Grauguss
MAT
Material
Cast iron housing, spiral toothed bevel gears, case hardened, lapped in pairs
AUSF
Model / Version
Model H / Version 70
UE
i - Ratio
GR
Gearbox size
MD50
Permissible Output Torque T2 in Nm** at Output Speed n2 in 1/min.
Nm
ABD1
Output speed n2 at permissible output Torque T2 / MD50
1/min.
MD250
Permissible Output Torque T2 in Nm** at Output Speed n2 in 1/min.
Nm
ABD2
Output speed n2 at permissible output Torque T2 / MD250
1/min.
MD500
Permissible Output Torque T2 in Nm** at Output Speed n2 in 1/min.
Nm
ABD3
Output speed n2 at permissible output Torque T2 / MD500
1/min.
MD750
Permissible Output Torque T2 in Nm** at Output Speed n2 in 1/min.
Nm
ABD4
Output speed n2 at permissible output Torque T2 / MD750
1/min.
MD1000
Permissible Output Torque T2 in Nm** at Output Speed n2 in 1/min.
Nm
ABD5
Output speed n2 at permissible output Torque T2 / MD1000
1/min.
MD1500
Permissible Output Torque T2 in Nm** at Output Speed n2 in 1/min.
Nm
ABD6
Output speed n2 at permissible output Torque T2 / MD1500
1/min.
MD3000
Permissible Output Torque T2 in Nm** at Output Speed n2 in 1/min.
Nm
ABD7
Output speed n2 at permissible output Torque T2 / MD3000
1/min.
P50
Max. Input Power P1 in kW** at Input Speed n1 = 50 1/min.
KW
P250
Max. Input Power P1 in kW** at Input Speed n1 = 250 1/min.
KW
P500
Max. Input Power P1 in kW** at Input Speed n1 = 500 1/min.
kW
P750
Max. Input Power P1 in kW** at Input Speed n1 = 750 1/min.
KW
P1000
Max. Input Power P1 in kW** at Input Speed n1 = 1000 1/min.
KW
P1500
Max. Input Power P1 in kW** at Input Speed n1 = 1500 1/min.
KW
P3000
Max. Input Power P1 in kW** at Input Speed n1 = 3000 1/min.
KW
A
a
mm
B
b
mm
C
c
mm
D1
d1 - j6
mm
D2
d2 - H7
mm
E1
e1
mm
F1
f1
mm
G
g
mm
H
h
mm
I
i
mm
J
j
mm
K
k
mm
L1
l1 - f7
mm
L2
l2 - f7
mm
M
m
mm
N
n
mm
O
o
mm
P1
p1
mm
Q
q
mm
R
r
mm
S
s
mm
T
t
mm
D1PF
keyway size for Ød1 - j6
mm
NBHW
Keyway width in the hollow shaft
mm
OELF
Oil filling
dm^3
GEW
Weight
kg
CTN
Zolltarifnummer
84834023
Download CAD models
Previews
3D
Dimension
2D