Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-KRG-KU/I-L/30 - Bevel Gearboxes KU/I, Type L, Version 30, Ratio 1:1 to 6:1
Bill of material
41204000
ARTNR
Product No.
41204000
WEBSHOP
Link Webshop
Product details / Catalog page / Assembly instructions
MATK
Material Short description
Grey cast iron white
MAT
Material
Housing made of heavy-walled cast iron, spiral-toothed bevel gears, case-hardened, lapped in pairs
HW
Note
The tolerance f7 is for diameters Ø-l1 and Ø-l2 before painting.
AUSF
Model / Version
Model L / Version 30
UE
i - Ratio
1 : 1
GR
Gearbox size
25
MD50
Permissible Output Torque T2 in Nm** at Output Speed n2 in 1/min.
380
Nm
ABD1
Output speed n2 at permissible output Torque T2 / MD50
50.0
1/min.
MD250
Permissible Output Torque T2 in Nm** at Output Speed n2 in 1/min.
350
Nm
ABD2
Output speed n2 at permissible output Torque T2 / MD250
250.0
1/min.
MD500
Permissible Output Torque T2 in Nm** at Output Speed n2 in 1/min.
330
Nm
ABD3
Output speed n2 at permissible output Torque T2 / MD500
500
1/min.
MD750
Permissible Output Torque T2 in Nm** at Output Speed n2 in 1/min.
310
Nm
ABD4
Output speed n2 at permissible output Torque T2 / MD750
750.0
1/min.
MD1000
Permissible Output Torque T2 in Nm** at Output Speed n2 in 1/min.
290
Nm
ABD5
Output speed n2 at permissible output Torque T2 / MD1000
1000
1/min.
MD1500
Permissible Output Torque T2 in Nm** at Output Speed n2 in 1/min.
260
Nm
ABD6
Output speed n2 at permissible output Torque T2 / MD1500
1500
1/min.
MD3000
Permissible Output Torque T2 in Nm** at Output Speed n2 in 1/min.
0
mm
ABD7
Output speed n2 at permissible output Torque T2 / MD3000
3000
1/min.
P50
Max. Input Power P1 in kW** at Input Speed n1 = 50 1/min.
2.09
KW
P250
Max. Input Power P1 in kW** at Input Speed n1 = 250 1/min.
9.64
KW
P500
Max. Input Power P1 in kW** at Input Speed n1 = 500 1/min.
18.19
KW
P750
Max. Input Power P1 in kW** at Input Speed n1 = 750 1/min.
25.63
KW
P1000
Max. Input Power P1 in kW** at Input Speed n1 = 1000 1/min.
31.96
KW
P1500
Max. Input Power P1 in kW** at Input Speed n1 = 1500 1/min.
42.99
KW
P3000
Max. Input Power P1 in kW** at Input Speed n1 = 3000 1/min.
0.00
KW
A
a
320
mm
B
b
160
mm
C
c
80.0
mm
D1
d1 - j6
35
mm
D2
d2 - j6
35
mm
E1
e1
150
mm
F1
f1
212
mm
G
g
2
mm
H
h
95
mm
I
i
M12 x 24
mm
J
j
M12 x 15
mm
K
k
35.0
mm
L1
l1 - f7
110
mm
L2
l2 - f7
110
mm
M
m
95
mm
N
n
160
mm
O
o
3
mm
P1
p1
60
mm
P2
p2
60
mm
Q
q
2
mm
R
r
120
mm
S
s
135
mm
T
t
20
mm
D1PF
keyway size for Ød1 - j6
10 x 50
mm
D2PF
keyway size for Ød2 - j6
10 x 50
mm
OELF
Oil filling
1.2
dm^3
GEW
Weight
24.0
kg
CTN
Zolltarifnummer
84834023
Download CAD models
Previews
3D
Dimension
2D