Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-KRG-KU/I-L/60 - Bevel Gearboxes KU/I, Type L, Version 60, Ratio 1:1 to 6:1
Bill of material
41203800
ARTNR
Product No.
41203800
WEBSHOP
Link Webshop
Product details / Catalog page / Assembly instructions
MATK
Material Short description
Grey cast iron white
MAT
Material
Housing made of heavy-walled cast iron, spiral-toothed bevel gears, case-hardened, lapped in pairs
HW
Note
The tolerance f7 is for diameters Ø-l1 and Ø-l2 before painting.
AUSF
Model / Version
Model L / Version 60
UE
i - Ratio
1 : 1
GR
Gearbox size
2
MD50
Permissible Output Torque T2 in Nm** at Output Speed n2 in 1/min.
130
Nm
ABD1
Output speed n2 at permissible output Torque T2 / MD50
50.0
1/min.
MD250
Permissible Output Torque T2 in Nm** at Output Speed n2 in 1/min.
123
Nm
ABD2
Output speed n2 at permissible output Torque T2 / MD250
250.0
1/min.
MD500
Permissible Output Torque T2 in Nm** at Output Speed n2 in 1/min.
115
Nm
ABD3
Output speed n2 at permissible output Torque T2 / MD500
500
1/min.
MD750
Permissible Output Torque T2 in Nm** at Output Speed n2 in 1/min.
103
Nm
ABD4
Output speed n2 at permissible output Torque T2 / MD750
750.0
1/min.
MD1000
Permissible Output Torque T2 in Nm** at Output Speed n2 in 1/min.
92
Nm
ABD5
Output speed n2 at permissible output Torque T2 / MD1000
1000
1/min.
MD1500
Permissible Output Torque T2 in Nm** at Output Speed n2 in 1/min.
82
Nm
ABD6
Output speed n2 at permissible output Torque T2 / MD1500
1500
1/min.
MD3000
Permissible Output Torque T2 in Nm** at Output Speed n2 in 1/min.
66
mm
ABD7
Output speed n2 at permissible output Torque T2 / MD3000
3000
1/min.
P50
Max. Input Power P1 in kW** at Input Speed n1 = 50 1/min.
0.72
KW
P250
Max. Input Power P1 in kW** at Input Speed n1 = 250 1/min.
3.39
KW
P500
Max. Input Power P1 in kW** at Input Speed n1 = 500 1/min.
6.34
KW
P750
Max. Input Power P1 in kW** at Input Speed n1 = 750 1/min.
8.51
KW
P1000
Max. Input Power P1 in kW** at Input Speed n1 = 1000 1/min.
10.14
KW
P1500
Max. Input Power P1 in kW** at Input Speed n1 = 1500 1/min.
13.56
KW
P3000
Max. Input Power P1 in kW** at Input Speed n1 = 3000 1/min.
21.82
KW
A
a
244
mm
B
b
120
mm
C
c
60.0
mm
D1
d1 - j6
25
mm
D2
d2 - j6
25
mm
E1
e1
115
mm
F1
f1
162
mm
G
g
2
mm
H
h
75
mm
I
i
M10 x 16
mm
J
j
M10 x 15
mm
K
k
22.0
mm
L1
l1 - f7
80
mm
L2
l2 - f7
80
mm
M
m
72
mm
N
n
122
mm
O
o
3
mm
P1
p1
45
mm
P2
p2
45
mm
Q
q
2
mm
R
r
100
mm
S
s
100
mm
T
t
10
mm
D1PF
keyway size for Ød1 - j6
8 x 36
mm
D2PF
keyway size for Ød2 - j6
8 x 36
mm
OELF
Oil filling
0.6
dm^3
GEW
Weight
12.0
kg
CTN
Zolltarifnummer
84834023
Z1R
16.0
mm
Download CAD models
Previews
3D
Dimension
2D