Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-KRG-KU/I-L/30 - Bevel Gearboxes KU/I, Type L, Version 30, Ratio 1:1 to 6:1
Bill of material
41203100
ARTNR
Product No.
41203100
WEBSHOP
Link Webshop
Product details / Catalog page / Assembly instructions
MATK
Material Short description
Grey cast iron white
MAT
Material
Housing made of heavy-walled cast iron, spiral-toothed bevel gears, case-hardened, lapped in pairs
HW
Note
The tolerance f7 is for diameters Ø-l1 and Ø-l2 before painting.
AUSF
Model / Version
Model L / Version 30
UE
i - Ratio
1 : 1
GR
Gearbox size
0
MD50
Permissible Output Torque T2 in Nm** at Output Speed n2 in 1/min.
18
Nm
ABD1
Output speed n2 at permissible output Torque T2 / MD50
50.0
1/min.
MD250
Permissible Output Torque T2 in Nm** at Output Speed n2 in 1/min.
17
Nm
ABD2
Output speed n2 at permissible output Torque T2 / MD250
250.0
1/min.
MD500
Permissible Output Torque T2 in Nm** at Output Speed n2 in 1/min.
15
Nm
ABD3
Output speed n2 at permissible output Torque T2 / MD500
500
1/min.
MD750
Permissible Output Torque T2 in Nm** at Output Speed n2 in 1/min.
13
Nm
ABD4
Output speed n2 at permissible output Torque T2 / MD750
750.0
1/min.
MD1000
Permissible Output Torque T2 in Nm** at Output Speed n2 in 1/min.
12
Nm
ABD5
Output speed n2 at permissible output Torque T2 / MD1000
1000
1/min.
MD1500
Permissible Output Torque T2 in Nm** at Output Speed n2 in 1/min.
11
Nm
ABD6
Output speed n2 at permissible output Torque T2 / MD1500
1500
1/min.
MD3000
Permissible Output Torque T2 in Nm** at Output Speed n2 in 1/min.
10
mm
ABD7
Output speed n2 at permissible output Torque T2 / MD3000
3000
1/min.
P50
Max. Input Power P1 in kW** at Input Speed n1 = 50 1/min.
0.10
KW
P250
Max. Input Power P1 in kW** at Input Speed n1 = 250 1/min.
0.47
KW
P500
Max. Input Power P1 in kW** at Input Speed n1 = 500 1/min.
0.83
KW
P750
Max. Input Power P1 in kW** at Input Speed n1 = 750 1/min.
1.07
KW
P1000
Max. Input Power P1 in kW** at Input Speed n1 = 1000 1/min.
1.32
KW
P1500
Max. Input Power P1 in kW** at Input Speed n1 = 1500 1/min.
1.85
KW
P3000
Max. Input Power P1 in kW** at Input Speed n1 = 3000 1/min.
3.31
KW
A
a
144
mm
B
b
65
mm
C
c
32.5
mm
D1
d1 - j6
12
mm
D2
d2 - j6
12
mm
E1
e1
72
mm
F1
f1
100
mm
G
g
2
mm
H
h
42
mm
I
i
M6 x 12
mm
J
j
M6 x 9.5
mm
K
k
19.5
mm
L1
l1 - f7
44
mm
L2
l2 - f7
44
mm
M
m
42
mm
N
n
72
mm
O
o
2
mm
P1
p1
26
mm
P2
p2
26
mm
Q
q
2
mm
R
r
45
mm
S
s
54
mm
T
t
10
mm
D1PF
keyway size for Ød1 - j6
4 x 20
mm
D2PF
keyway size for Ød2 - j6
4 x 20
mm
OELF
Oil filling
0.1
dm^3
GEW
Weight
2.5
kg
CTN
Zolltarifnummer
84834023
Download CAD models
Previews
3D
Dimension
2D