Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-KRG-OW2-1:1-KST - Angular Drive OW2, Ratio 1:1
Bill of material
41035510
ARTNR
Product No.
41035510
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Multi-material product
MAT
Material
Housing: Zinc die-cast ZnAI4Cu1, Shafts: Stainless steel 1.4301 (AISI 304), Bevel gears: Polyacetal, nature white
US
Ratio
1:1
M
Module
1,0
Z
Number of teeth
16 / 16
D
d
5h9
mm
D1
D
12
mm
E1
32
mm
E2
19.4
mm
HGES
H Ges
18.8
mm
HM
10
mm
LE
50
mm
LW
15
mm
R
r
6.0
mm
S
s
4.8
mm
T
4
mm
MD
Permissible torque MD
8,4
Ncm
GEW
Weight
60
g
CTN
Customs tariff number
84834023
Download CAD models
Previews
3D
Dimension
2D