Catalog navigation
CAD model selection
40514007
HELP_VARIABLE
Company
Mädler
Description
MAE-PLGETR-MPS - Planetary Gear MPS
Bill of material
40514007
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalog page / Assembly instructions
MATK
Material Short description
Multimaterialprodukt
GR
Size
UE
i - Ratio
GS
Gear-stages
N1N
n1N
1/min.
N1MAX
n1 max.
1/min.
T1
Nm
T2ZUL
T2 zul. 1) - Lifetime 20.000 h, n2 = 100 1/min.
Nm
TAMAX
Ta max. 2) - max. 1000 cycles per hr. Ta max.- Share <5% of total running time
Nm
T2MAX
T2 max. 3) - max. 1000 cycles during the gearbox service life
Nm
FR
FR - max. radial force* - The max. radial force refers to the center of the output shaft and n2 = 100 1/min.
N
FA
FA - max. axial force* - The max. axial force refers to the center of the output shaft and n2 = 100 1/min.
N
JT
jt
arcmin
WG
η - operating efficiency
arcmin
CT
Ct
Nm/arcmin
J
J 4) - related to the drive shaft
kgcm²
GEW
Weight
kg
CTN
Customs tariff number
85011099
A
a
mm
B
mm
C
mm
D1
mm
D2
D2 - h7*
mm
D3
mm
D4
D4 - h7
mm
D5
D5 - h6
mm
D6
mm
D7
D7 - F7
mm
D8
mm
D9
mm
E
mm
F
mm
G
mm
H
mm
I
mm
JJ
J
mm
K
mm
L
mm
M1
mm
M2
mm
M3
mm
N
N - h9
mm
P
mm
R
mm
S
mm
Download CAD models
Previews
3D
Dimension
2D